COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
126 - 150 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Quantity Add To Cart/Request Quote
N/A QF25S303X1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-7/8E N/A 1-7/8 in N/A 25 N/A 5/8X5/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-7/8U N/A 1-7/8 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25S303X2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25S316X2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X2-1/8U N/A 2-1/8 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25S303X1-3/16 N/A 1-3/16 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-3/16 N/A 1-3/16 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-3/16U N/A 1-3/16 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-5/16 N/A 1-5/16 in N/A 25 N/A 5/16X5/32 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25S303X1-7/16 N/A 1-7/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-7/16 N/A 1-7/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-7/16U N/A 1-7/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-9/16 N/A 1-9/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-11/16 N/A 1-11/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-11/16U N/A 1-11/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25S303X1-15/16 N/A 1-15/16 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-15/16 N/A 1-15/16 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1-15/16U N/A 1-15/16 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X2-1/16 N/A 2-1/16 in N/A 25 N/A 1/2X1/4 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X1/2 N/A 1/2 in N/A 25 N/A 1/8x1/16 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X3/4 N/A 3/4 in N/A 25 N/A 3/16X3/32 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X3/4E N/A 3/4 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A Add To Cart
Request Quote
126 - 150 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »