Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 300 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

QF100S303X3 N/A 3 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
QF100X3 N/A 3 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
QF100X3U N/A 3 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
QF100S303X1-1/2 N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100X1-1/2 N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100X1-1/2E N/A 1-1/2 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100X1-1/2U N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100S303X2-1/2 N/A 2-1/2 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-1/2 N/A 2-1/2 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-1/2E N/A 2-1/2 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
QF100X2-1/2U N/A 2-1/2 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X1-1/4 N/A 1-1/4 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A
QF100X1-1/4E N/A 1-1/4 in N/A 100 N/A 5/16X5/32 in N/A 2.46 in62.5 mm N/A
QF100S303X1-3/4 N/A 1-3/4 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100X1-3/4 N/A 1-3/4 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100X1-3/4U N/A 1-3/4 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100S303X2-1/4 N/A 2-1/4 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100X2-1/4 N/A 2-1/4 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100X2-1/4E N/A 2-1/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-1/4U N/A 2-1/4 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100S303X2-3/4 N/A 2-3/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-3/4 N/A 2-3/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-3/4U N/A 2-3/4 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100S303X1-1/8 N/A 1-1/8 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A
QF100X1-1/8 N/A 1-1/8 in N/A 100 N/A 1/4x1/8 in N/A 2.46 in62.5 mm N/A
QF100S303X1-3/8 N/A 1-3/8 in N/A 100 N/A 5/16X5/32 in N/A 2.46 in62.5 mm N/A
QF100X1-3/8 N/A 1-3/8 in N/A 100 N/A 5/16X5/32 in N/A 2.46 in62.5 mm N/A
QF100X1-3/8U N/A 1-3/8 in N/A 100 N/A 5/16X5/32 in N/A 2.46 in62.5 mm N/A
QF100S303X1-5/8 N/A 1-5/8 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100X1-5/8 N/A 1-5/8 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100X1-5/8U N/A 1-5/8 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
QF100S303X1-7/8 N/A 1-7/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100S303X1-7/8U N/A 1-7/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100X1-7/8 N/A 1-7/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100X1-7/8U N/A 1-7/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100S303X2-1/8 N/A 2-1/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100S303X2-1/8U N/A 2-1/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100X2-1/8 N/A 2-1/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100X2-1/8U N/A 2-1/8 in N/A 100 N/A 1/2X1/4 in N/A 2.46 in62.5 mm N/A
QF100S303X2-3/8 N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-3/8 N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-3/8P N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-3/8U N/A 2-3/8 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100S303X2-5/8 N/A 2-5/8 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-5/8 N/A 2-5/8 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100X2-5/8U N/A 2-5/8 in N/A 100 N/A 5/8X5/16 in N/A 2.46 in62.5 mm N/A
QF100S303X2-7/8 N/A 2-7/8 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
QF100X2-7/8 N/A 2-7/8 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
QF100X2-7/8U N/A 2-7/8 in N/A 100 N/A 3/4X3/8 in N/A 2.46 in62.5 mm N/A
QF100X1-5/16 N/A 1-5/16 in N/A 100 N/A 5/16X5/32 in N/A 2.46 in62.5 mm N/A
251 - 300 of 491 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10