Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 88345095894 | Description N/A QF50S303X2-1/2 | Bore Size N/A 2-1/2 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043226 | Description N/A QF50S303X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044418 | Description N/A QF50S303X1-1/4E | Bore Size N/A 1-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345005382 | Description N/A QF50X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043177 | Description N/A QF50X1-1/4E | Bore Size N/A 1-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044431 | Description N/A QF50X1-1/4SH | Bore Size N/A 1-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043712 | Description N/A QF50X1-1/4U | Bore Size N/A 1-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345095892 | Description N/A QF50S303X1-3/4 | Bore Size N/A 1-3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044421 | Description N/A QF50S303X1-3/4E | Bore Size N/A 1-3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345031035 | Description N/A QF50X1-3/4 | Bore Size N/A 1-3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043180 | Description N/A QF50X1-3/4E | Bore Size N/A 1-3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044434 | Description N/A QF50X1-3/4EU | Bore Size N/A 1-3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043714 | Description N/A QF50X1-3/4U | Bore Size N/A 1-3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 3/8x3/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345095895 | Description N/A QF50S303X2-1/4 | Bore Size N/A 2-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345005391 | Description N/A QF50X2-1/4 | Bore Size N/A 2-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044442 | Description N/A QF50X2-1/4E | Bore Size N/A 2-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044443 | Description N/A QF50X2-1/4NK | Bore Size N/A 2-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043186 | Description N/A QF50X2-1/4U | Bore Size N/A 2-1/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/2X1/4 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044447 | Description N/A QF50X2-3/4U | Bore Size N/A 2-3/4 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/8X5/16 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043156 | Description N/A QF50S303X1-1/8 | Bore Size N/A 1-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345005383 | Description N/A QF50X1-1/8 | Bore Size N/A 1-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044432 | Description N/A QF50X1-1/8SH | Bore Size N/A 1-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043710 | Description N/A QF50X1-1/8U | Bore Size N/A 1-1/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043159 | Description N/A QF50S303X1-3/8 | Bore Size N/A 1-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345005385 | Description N/A QF50X1-3/8 | Bore Size N/A 1-3/8 in | Coupling Size N/A 50 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |