Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
126 - 150 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF15X1-1/8E N/A 1-1/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/8U N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-11/16 N/A 1-11/16 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-3/8E N/A 1-3/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15X15/16 N/A 15/16 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X1-5/8U N/A 1-5/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1E N/A 1 in N/A 15 N/A 5/16x5/32 in N/A 1.34 in34 mm N/A
N/A QF15X1U N/A 1 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X3/4U N/A 3/4 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15X5/8U N/A 5/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF175S303XPB N/A Pilot 1" in N/A 175 N/A No Keyway in N/A 2.67 in67.8 mm N/A
N/A QF175X1-1/4 N/A 1-1/4 in N/A 175 N/A 1/4x1/8 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-15/16 N/A 1-15/16 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-3/4 N/A 1-3/4 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-3/8U N/A 1-3/8 in N/A 175 N/A 5/16x5/32 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-5/8 N/A 1-5/8 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-5/8U N/A 1-5/8 in N/A 175 N/A 3/8x3/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-7/8 N/A 1-7/8 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-7/8U N/A 1-7/8 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2 N/A 2 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-1/2U N/A 2-1/2 in N/A 175 N/A 5/8x5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-1/4 N/A 2-1/4 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-1/4U N/A 2-1/4 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-11/16 N/A 2-11/16 in N/A 175 N/A 5/8x5/16 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-15/16 N/A 2-15/16 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
126 - 150 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »