Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
76 - 100 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF15S303X7/8 N/A 7/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15X7/8 N/A 7/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15X7/8E N/A 7/8 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15X7/8U N/A 7/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15S303X15/16 N/A 15/16 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X15/16E N/A 15/16 in N/A 15 N/A 7/8x7/16 in N/A 1.34 in34 mm N/A
N/A QF15X15/16 N/A 15/16 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303XPB N/A Pilot 17/32 in N/A 15 N/A No Keyway in N/A 1.34 in34 mm N/A
N/A QF15XNB N/A Solid in N/A 15 N/A No Keyway in N/A 1.34 in34 mm N/A
N/A QF15XPB N/A Pilot 17/32 in N/A 15 N/A No Keyway in N/A 1.34 in34 mm N/A
N/A QF25S303X1 N/A 1 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1 N/A 1 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1U N/A 1 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25S303X2 N/A 2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2 N/A 2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2U N/A 2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/2 N/A 1-1/2 in N/A 25 N/A 3/8 x 3/16 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/2E N/A 1-1/2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/2 N/A 1-1/2 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/2E N/A 1-1/2 in N/A 25 N/A 1/2 x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/2U N/A 1-1/2 in N/A 25 N/A 3/8 x 3/16 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/4 N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/4E N/A 1-1/4 in N/A 25 N/A 5/16x5/32 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/4U N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/4 N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
76 - 100 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »