- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- QUICK FLEX® CouplingsQUICK FLEX® Couplings
- QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) BoresQUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
- View Items
QUICK FLEX Standard Hubs with Keyway - Inch (Imperial) Bores
DOWNLOADS
Item Number |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|
| QF5S303X1 | N/A 1 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm |
N/A
|
| QF5S303X1U | N/A 1 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X1-1/4 | N/A 1-1/4 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X1-1/4E | N/A 1-1/4 in | N/A 5 | N/A 5/16X5/32 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X1-1/8 | N/A 1-1/8 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X1-1/16 | N/A 1-1/16 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X1-3/16 | N/A 1-3/16 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X1/2 | N/A 1/2 in | N/A 5 | N/A 1/8x1/16 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X3/4 | N/A 3/4 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X3/4E | N/A 3/4 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X3/4U | N/A 3/4 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X3/8 | N/A 3/8 in | N/A 5 | N/A 3/32 x 3/64 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X3/8E | N/A 3/8 in | N/A 5 | N/A 1/8 x 1/16 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X5/8 | N/A 5/8 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X5/8U | N/A 5/8 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X7/8 | N/A 7/8 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X7/8E | N/A 7/8 in | N/A 5 | N/A 1/4x1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X9/16 | N/A 9/16 in | N/A 5 | N/A 1/8 x 1/16 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X13/16 | N/A 13/16 in | N/A 5 | N/A 3/16 x 3/32 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303X15/16 | N/A 15/16 in | N/A 5 | N/A 1/4 x 1/8 in | N/A 1.08 in27.4 mm | N/A |
| QF5S303XPB | N/A Pilot in | N/A 5 | N/A No Keyway in | N/A 1.08 in27.4 mm | N/A |
| QF15S303X1 | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| QF15S303X1E | N/A 1 in | N/A 15 | N/A 5/16 x 5/32 in | N/A 1.34 in34 mm | N/A |
| QF15S304X1 | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |
| QF15X1 | N/A 1 in | N/A 15 | N/A 1/4 x 1/8 in | N/A 1.34 in34 mm | N/A |