Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
1 - 25 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF100S303XPB N/A Pilot 15/16 in N/A 100 N/A No Keyway in N/A 2.46 in62.5 mm N/A
N/A QF100X1-1/2 N/A 1-1/2 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-3/4 N/A 1-3/4 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-5/8 N/A 1-5/8 in N/A 100 N/A 3/8x3/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-7/8 N/A 1-7/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2 N/A 2 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/2 N/A 2-1/2 in N/A 100 N/A 5/8x5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/4 N/A 2-1/4 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-15/16 N/A 2-15/16 in N/A 100 N/A 3/4x3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/4 N/A 2-3/4 in N/A 100 N/A 5/8x5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/8 N/A 2-3/8 in N/A 100 N/A 5/8x5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-5/8 N/A 2-5/8 in N/A 100 N/A 5/8x5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-7/16 N/A 2-7/16 in N/A 100 N/A 5/8x5/16 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-7/8 N/A 2-7/8 in N/A 100 N/A 3/4x3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100X3 N/A 3 in N/A 100 N/A 3/4x3/8 in N/A 2.46 in62.5 mm N/A
N/A QF100XPB N/A Pilot 15/16 in N/A 100 N/A No Keyway in N/A 2.46 in62.5 mm N/A
N/A QF15S303X1 N/A 1 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/4 N/A 1-1/4 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-1/8 N/A 1-1/8 in N/A 15 N/A 1/4x1/8 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-3/8 N/A 1-3/8 in N/A 15 N/A 5/16 x 5/32 in N/A 1.34 in34 mm N/A
N/A QF15S303X3/4 N/A 3/4 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15S303X7/8 N/A 7/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15S303XPB N/A Pilot 17/32 in N/A 15 N/A No Keyway in N/A 1.34 in34 mm N/A
N/A QF15X1 N/A 1 in N/A 15 N/A 1/4 x 1/8 in N/A 1.34 in34 mm N/A
1 - 25 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »