Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 75 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF25X3/4 N/A 3/4 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X7/8 N/A 7/8 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25XPB N/A Pilot 5/8 in N/A 25 N/A No Keyway in N/A 1.81 in46 mm N/A
N/A QF50X1 N/A 1 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2 N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/4 N/A 1-1/4 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/8 N/A 1-1/8 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-15/16 N/A 1-15/16 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-3/8 N/A 1-3/8 in N/A 50 N/A 5/16x5/32 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-5/8 N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-7/16 N/A 1-7/16 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-7/8 N/A 1-7/8 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2 N/A 2 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2-1/4 N/A 2-1/4 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2-1/8 N/A 2-1/8 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2-3/16 N/A 2-3/16 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2-3/8 N/A 2-3/8 in N/A 50 N/A 5/8x5/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X7/8 N/A 7/8 in N/A 50 N/A 3/16x3/32 in N/A 2.16 in54.9 mm N/A
N/A QF50XPB N/A Pilot 23/32 in N/A 50 N/A No Keyway in N/A 2.16 in54.9 mm N/A
N/A QF5S303X1 N/A 1 in N/A 5 N/A 1/4x1/8 in N/A 1.08 in27.4 mm N/A CAD
N/A QF5S303X1/2 N/A 1/2 in N/A 5 N/A 1/8x1/16 in N/A 1.08 in27.4 mm N/A
N/A QF5S303X1-1/8 N/A 1-1/8 in N/A 5 N/A 1/4x1/8 in N/A 1.08 in27.4 mm N/A
N/A QF5S303X1-3/16 N/A 1-3/16 in N/A 5 N/A 1/4x1/8 in N/A 1.08 in27.4 mm N/A
N/A QF5S303X3/4 N/A 3/4 in N/A 5 N/A 3/16 x 3/32 in N/A 1.08 in27.4 mm N/A
N/A QF5S303X5/8 N/A 5/8 in N/A 5 N/A 3/16 x 3/32 in N/A 1.08 in27.4 mm N/A
51 - 75 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »