Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
201 - 225 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF25S303X2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X7/8 N/A 7/8 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/2E N/A 1-1/2 in N/A 25 N/A 1/2 x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/4U N/A 1-1/4 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/8U N/A 1-1/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X1-11/16 N/A 1-11/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/8EU N/A 1-3/8 in N/A 25 N/A 5/16x5/32 in N/A 1.81 in46 mm N/A
N/A QF25X1-5/8U N/A 1-5/8 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-7/8E N/A 1-7/8 in N/A 25 N/A 5/8x5/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-9/16 N/A 1-9/16 in N/A 25 N/A 3/8x3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1U N/A 1 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF25X2-1/8U N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X7/8E N/A 7/8 in N/A 25 N/A 1/4x1/8 in N/A 1.81 in46 mm N/A
N/A QF50S303X1-1/8 N/A 1-1/8 in N/A 50 N/A 1/4x1/8 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X1-3/8 N/A 1-3/8 in N/A 50 N/A 5/16x5/32 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X1-5/8 N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X1-7/16 N/A 1-7/16 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X1-7/8 N/A 1-7/8 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50S303X2-3/8 N/A 2-3/8 in N/A 50 N/A 5/8x5/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/2U N/A 1-1/2 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-1/4E N/A 1-1/4 in N/A 50 N/A 5/16x5/32 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-15/16U N/A 1-15/16 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-3/4E N/A 1-3/4 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-3/8U N/A 1-3/8 in N/A 50 N/A 5/16x5/32 in N/A 2.16 in54.9 mm N/A
N/A QF50X1-5/8U N/A 1-5/8 in N/A 50 N/A 3/8x3/16 in N/A 2.16 in54.9 mm N/A
201 - 225 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »