Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
1 - 25 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF15X1-5/8E N/A 1-5/8 in N/A 15 N/A 1/2 x 1/4 in N/A 1.34 in34 mm N/A
N/A QF25X1-1/2E N/A 1-1/2 in N/A 25 N/A 1/2 x1/4 in N/A 1.81 in46 mm N/A
N/A QF15X2 N/A 2 in N/A 15 N/A 1/2x1/4 in N/A 1.34 in34 mm N/A
N/A QF25S303X2 N/A 2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2 N/A 2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2U N/A 2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-1/2E N/A 1-1/2 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-3/4E N/A 1-3/4 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-3/4E N/A 1-3/4 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2-1/4 N/A 2-1/4 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-7/8 N/A 1-7/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-7/8U N/A 1-7/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S316X2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2-1/8 N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2-1/8U N/A 2-1/8 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25S303X1-15/16 N/A 1-15/16 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-15/16 N/A 1-15/16 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X1-15/16U N/A 1-15/16 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF25X2-1/16 N/A 2-1/16 in N/A 25 N/A 1/2x1/4 in N/A 1.81 in46 mm N/A
N/A QF50S303X2 N/A 2 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50S316X2U N/A 2 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2 N/A 2 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
N/A QF50X2U N/A 2 in N/A 50 N/A 1/2x1/4 in N/A 2.16 in54.9 mm N/A
1 - 25 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »