Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 275 of 494 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF175X2-15/16U N/A 2-15/16 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-3/16 N/A 3-3/16 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
N/A QF175X3-3/16U N/A 3-3/16 in N/A 175 N/A 3/4x3/8 in N/A 2.67 in67.8 mm N/A
N/A QF250S303X3 N/A 3 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3 N/A 3 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3U N/A 3 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/4 N/A 3-1/4 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/4U N/A 3-1/4 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X2-7/8 N/A 2-7/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-7/8 N/A 2-7/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-7/8U N/A 2-7/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X3-1/8 N/A 3-1/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/8 N/A 3-1/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X2-15/16 N/A 2-15/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-15/16 N/A 2-15/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-15/16U N/A 2-15/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/16 N/A 3-1/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-3/16 N/A 3-3/16 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF15S303X1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/2 N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF15X1-1/2U N/A 1-1/2 in N/A 15 N/A 3/8 x 3/16 in N/A 1.34 in34 mm N/A
N/A QF25S303X1-1/2 N/A 1-1/2 in N/A 25 N/A 3/8 x 3/16 in N/A 1.81 in46 mm N/A
N/A QF25X1-1/2U N/A 1-1/2 in N/A 25 N/A 3/8 x 3/16 in N/A 1.81 in46 mm N/A
N/A QF15X1-3/8E N/A 1-3/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
N/A QF15S303X1-5/8 N/A 1-5/8 in N/A 15 N/A 3/8x3/16 in N/A 1.34 in34 mm N/A
251 - 275 of 494 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »