Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 75 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF100X1-1/2E N/A 1-1/2 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-1/4 N/A 2-1/4 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/4 N/A 2-1/4 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/4U N/A 2-1/4 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-7/8 N/A 1-7/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-7/8U N/A 1-7/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-7/8 N/A 1-7/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-7/8U N/A 1-7/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-1/8 N/A 2-1/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-1/8U N/A 2-1/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/8 N/A 2-1/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-1/8U N/A 2-1/8 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X1-15/16 N/A 1-15/16 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-15/16 N/A 1-15/16 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X1-15/16U N/A 1-15/16 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100S303X2-3/16 N/A 2-3/16 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/16 N/A 2-3/16 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF100X2-3/16U N/A 2-3/16 in N/A 100 N/A 1/2x1/4 in N/A 2.46 in62.5 mm N/A
N/A QF175S303X2 N/A 2 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2 N/A 2 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2U N/A 2 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175S303X2-1/4 N/A 2-1/4 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-1/4 N/A 2-1/4 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X2-1/4U N/A 2-1/4 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
N/A QF175X1-7/8 N/A 1-7/8 in N/A 175 N/A 1/2x1/4 in N/A 2.67 in67.8 mm N/A
51 - 75 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »