Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
201 - 225 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF15X5/8U N/A 5/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15S303X7/8 N/A 7/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15X7/8 N/A 7/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15X7/8U N/A 7/8 in N/A 15 N/A 3/16 x 3/32 in N/A 1.34 in34 mm N/A
N/A QF15X5/8 N/A 5/8 in N/A 15 N/A 3/16x3/32 in N/A 1.34 in34 mm N/A
N/A QF25X3/4 N/A 3/4 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X3/4U N/A 3/4 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X5/8 N/A 5/8 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25S303X7/8 N/A 7/8 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25S303X7/8U N/A 7/8 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X7/8 N/A 7/8 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X7/8U N/A 7/8 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF25X11/16 N/A 11/16 in N/A 25 N/A 3/16x3/32 in N/A 1.81 in46 mm N/A
N/A QF50X3/4 N/A 3/4 in N/A 50 N/A 3/16x3/32 in N/A 2.16 in54.9 mm N/A
N/A QF50X7/8 N/A 7/8 in N/A 50 N/A 3/16x3/32 in N/A 2.16 in54.9 mm N/A
N/A QF50X7/8U N/A 7/8 in N/A 50 N/A 3/16x3/32 in N/A 2.16 in54.9 mm N/A
N/A QF100X3/4 N/A 3/4 in N/A 100 N/A 3/16x3/32 in N/A 2.46 in62.5 mm N/A
N/A QF100X7/8 N/A 7/8 in N/A 100 N/A 3/16x3/32 in N/A 2.46 in62.5 mm N/A
N/A QF100X7/8U N/A 7/8 in N/A 100 N/A 3/16x3/32 in N/A 2.46 in62.5 mm N/A
N/A QF175X3/4 N/A 3/4 in N/A 175 N/A 3/16x3/32 in N/A 2.67 in67.8 mm N/A
N/A QF175X7/8 N/A 7/8 in N/A 175 N/A 3/16x3/32 in N/A 2.67 in67.8 mm N/A
N/A QF5S303X3/8 N/A 3/8 in N/A 5 N/A 3/32 x 3/64 in N/A 1.08 in27.4 mm N/A
N/A QF50S303X2-3/8E N/A 2-3/8 in N/A 50 N/A 3/4x3/8 in N/A 2.16 in54.9 mm N/A
N/A QF50X2-3/8E N/A 2-3/8 in N/A 50 N/A 3/4x3/8 in N/A 2.16 in54.9 mm N/A
N/A QF100S303X3 N/A 3 in N/A 100 N/A 3/4x3/8 in N/A 2.46 in62.5 mm N/A
201 - 225 of 494 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »