Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
26 - 50 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A QF250X1-3/8 N/A 1-3/8 in N/A 250 N/A 5/16x5/32 in N/A 3.1 in78.7 mm N/A
N/A QF250X1-7/8 N/A 1-7/8 in N/A 250 N/A 1/2x1/4 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X2-1/8 N/A 2-1/8 in N/A 250 N/A 1/2x1/4 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-1/8 N/A 2-1/8 in N/A 250 N/A 1/2x1/4 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-1/8U N/A 2-1/8 in N/A 250 N/A 1/2x1/4 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X2-3/8 N/A 2-3/8 in N/A 250 N/A 5/8x5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-3/8 N/A 2-3/8 in N/A 250 N/A 5/8x5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-5/8 N/A 2-5/8 in N/A 250 N/A 5/8x5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-5/8U N/A 2-5/8 in N/A 250 N/A 5/8x5/16 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X2-7/8 N/A 2-7/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-7/8 N/A 2-7/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X2-7/8U N/A 2-7/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X3-1/8 N/A 3-1/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-1/8 N/A 3-1/8 in N/A 250 N/A 3/4x3/8 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X3-3/8 N/A 3-3/8 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-3/8 N/A 3-3/8 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-3/8E N/A 3-3/8 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-3/8U N/A 3-3/8 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250S303X3-5/8 N/A 3-5/8 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-5/8 N/A 3-5/8 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-5/8U N/A 3-5/8 in N/A 250 N/A 7/8x7/16 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-7/8 N/A 3-7/8 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X3-7/8U N/A 3-7/8 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X4-1/8 N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
N/A QF250X4-1/8U N/A 4-1/8 in N/A 250 N/A 1x1/2 in N/A 3.1 in78.7 mm N/A
26 - 50 of 494 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »