Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 88345043963 | Description N/A QF1000X85MM | Bore Size N/A 85 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 22X5.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345047257 | Description N/A QF1000X85MMU | Bore Size N/A 85 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 22X5.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042826 | Description N/A QF1000X90MM | Bore Size N/A 90 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 25x5.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043965 | Description N/A QF1000X95MM | Bore Size N/A 95 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 25x5.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043966 | Description N/A QF1000X98MMU | Bore Size N/A 98 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043967 | Description N/A QF1000X99MM | Bore Size N/A 99 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345046251 | Description N/A QF1000S303X100MM | Bore Size N/A 100 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345096114 | Description N/A QF1000X100MM | Bore Size N/A 100 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042806 | Description N/A QF1000X100MMU | Bore Size N/A 100 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042807 | Description N/A QF1000X105MM | Bore Size N/A 105 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043921 | Description N/A QF1000X105MMU | Bore Size N/A 105 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043922 | Description N/A QF1000X110MM | Bore Size N/A 110 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345096430 | Description N/A QF1000X113.5MM | Bore Size N/A 113.5 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345039980 | Description N/A QF1000X115MMU | Bore Size N/A 115 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345096431 | Description N/A QF1000X118MM | Bore Size N/A 118 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042808 | Description N/A QF1000X120MM | Bore Size N/A 120 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043670 | Description N/A QF1000X120MMU | Bore Size N/A 120 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043671 | Description N/A QF1000X125MM | Bore Size N/A 125 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043668 | Description N/A QF1000X125MMU | Bore Size N/A 125 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042809 | Description N/A QF1000X130MM | Bore Size N/A 130 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043926 | Description N/A QF1000X130MMU | Bore Size N/A 130 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345095546 | Description N/A QF1000X135MMU | Bore Size N/A 135 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043927 | Description N/A QF1000X138MM | Bore Size N/A 138 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345042810 | Description N/A QF1000X140MM | Bore Size N/A 140 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345051435 | Description N/A QF1000X140MMU | Bore Size N/A 140 mm | Coupling Size N/A 1000 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 4.6 in116.8 mm | CAD N/A |
Add To Cart
Request Quote |