Part Number |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|
| QF3150X150MM | N/A 150 mm | N/A 3150 | N/A 36x8.4 | N/A 6.18 in157 mm | N/A |
| QF3150X160MM | N/A 160 mm | N/A 3150 | N/A 40x9.4 | N/A 6.18 in157 mm | N/A |
| QF3150X160MMU | N/A 160 mm | N/A 3150 | N/A 40x9.4 | N/A 6.18 in157 mm | N/A |
| QF3150X165MM | N/A 165 mm | N/A 3150 | N/A 40x9.4 | N/A 6.18 in157 mm | N/A |
| QF3150X168MM | N/A 168 mm | N/A 3150 | N/A 40x9.4 | N/A 6.18 in157 mm | N/A |
| QF3150X170MM | N/A 170 mm | N/A 3150 | N/A 40x9.4 | N/A 6.18 in157 mm | N/A |
| QF3150X180MM | N/A 180 mm | N/A 3150 | N/A 45x10.4 | N/A 6.18 in157 mm | N/A |
| QF3150X180MMU | N/A 180 mm | N/A 3150 | N/A 45x10.4 | N/A 6.18 in157 mm | N/A |
| QF3150X190MM | N/A 190 mm | N/A 3150 | N/A 45x10.4 | N/A 6.18 in157 mm | N/A |
| QF3150X190MMU | N/A 190 mm | N/A 3150 | N/A 45x10.4 | N/A 6.18 in157 mm | N/A |
| QF3150X200MM | N/A 200 mm | N/A 3150 | N/A 45x10.4 | N/A 6.18 in157 mm | N/A |
| QF3150X200MMU | N/A 200 mm | N/A 3150 | N/A 45x10.4 | N/A 6.18 in157 mm | N/A |
| QF10260X100MM | N/A 100 mm | N/A 10260 | N/A 28x6.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X120MM | N/A 120 mm | N/A 10260 | N/A 32x7.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X160MM | N/A 160 mm | N/A 10260 | N/A 40x9.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X170MM | N/A 170 mm | N/A 10260 | N/A 40x9.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X170MMU | N/A 170 mm | N/A 10260 | N/A 40x9.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X180MMU | N/A 180 mm | N/A 10260 | N/A 45x10.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X190MM | N/A 190 mm | N/A 10260 | N/A 45x10.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X190MMU | N/A 190 mm | N/A 10260 | N/A 45x10.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X200MM | N/A 200 mm | N/A 10260 | N/A 45x10.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X200MMU | N/A 200 mm | N/A 10260 | N/A 45x10.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X205MM | N/A 205 mm | N/A 10260 | N/A 45x10.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X210MM | N/A 210 mm | N/A 10260 | N/A 50x11.4 | N/A 7.22 in183.4 mm | N/A |
| QF10260X210MMU | N/A 210 mm | N/A 10260 | N/A 50x11.4 | N/A 7.22 in183.4 mm | N/A |