Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 88345044310 | Description N/A QF3150X150MM | Bore Size N/A 150 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 36x8.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044311 | Description N/A QF3150X160MM | Bore Size N/A 160 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043116 | Description N/A QF3150X160MMU | Bore Size N/A 160 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044312 | Description N/A QF3150X165MM | Bore Size N/A 165 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345041047 | Description N/A QF3150X168MM | Bore Size N/A 168 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044313 | Description N/A QF3150X170MM | Bore Size N/A 170 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345041048 | Description N/A QF3150X180MM | Bore Size N/A 180 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044314 | Description N/A QF3150X180MMU | Bore Size N/A 180 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043117 | Description N/A QF3150X190MM | Bore Size N/A 190 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044315 | Description N/A QF3150X190MMU | Bore Size N/A 190 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043118 | Description N/A QF3150X200MM | Bore Size N/A 200 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044316 | Description N/A QF3150X200MMU | Bore Size N/A 200 mm | Coupling Size N/A 3150 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 6.18 in157 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044008 | Description N/A QF10260X100MM | Bore Size N/A 100 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 28x6.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345050110 | Description N/A QF10260X120MM | Bore Size N/A 120 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 32x7.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345045775 | Description N/A QF10260X160MM | Bore Size N/A 160 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044012 | Description N/A QF10260X170MM | Bore Size N/A 170 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044013 | Description N/A QF10260X170MMU | Bore Size N/A 170 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 40x9.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044014 | Description N/A QF10260X180MMU | Bore Size N/A 180 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044015 | Description N/A QF10260X190MM | Bore Size N/A 190 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044016 | Description N/A QF10260X190MMU | Bore Size N/A 190 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044017 | Description N/A QF10260X200MM | Bore Size N/A 200 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345045694 | Description N/A QF10260X200MMU | Bore Size N/A 200 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345043441 | Description N/A QF10260X205MM | Bore Size N/A 205 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 45x10.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345044018 | Description N/A QF10260X210MM | Bore Size N/A 210 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 50x11.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 88345096461 | Description N/A QF10260X210MMU | Bore Size N/A 210 mm | Coupling Size N/A 10260 | Keyway Size (mm) N/A 50x11.4 | Length thru Bore N/A 7.22 in183.4 mm | CAD N/A |
Add To Cart
Request Quote |