COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
101 - 125 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Quantity Add To Cart/Request Quote
N/A QF25S303X42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X42MM N/A 42 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X42MMU N/A 42 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X43MM N/A 43 mm N/A 25 N/A 12X3.3 N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25S303X45MM N/A 45 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF25X45MM N/A 45 mm N/A 25 N/A 14X3.8 N/A 1.81 in46 mm N/A Add To Cart
Request Quote
N/A QF50X40MM N/A 40 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X40MMU N/A 40 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X42MM N/A 42 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X42MMU N/A 42 mm N/A 50 N/A 12X3.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50S303X45MM N/A 45 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X45MM N/A 45 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X45MMU N/A 45 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50S303X48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X48MM N/A 48 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X48MMU N/A 48 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50S303X50MM N/A 50 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X50MM N/A 50 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X50MMU N/A 50 mm N/A 50 N/A 14X3.8 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X50MME N/A 50 mm N/A 50 N/A 16 x 4.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X52MM N/A 52 mm N/A 50 N/A 16X4.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X55MM N/A 55 mm N/A 50 N/A 16X4.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X55MMU N/A 55 mm N/A 50 N/A 16X4.3 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50S303X60MM N/A 60 mm N/A 50 N/A 18X4.4 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
N/A QF50X60MM N/A 60 mm N/A 50 N/A 18X4.4 N/A 2.16 in54.9 mm N/A Add To Cart
Request Quote
101 - 125 of 357 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »