Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 88345041092 | Description N/A QF50X60MMU | Bore Size N/A 60 mm | Coupling Size N/A 50 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.16 in54.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043996 | Description N/A QF100X30MM | Bore Size N/A 30 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 8X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345095933 | Description N/A QF100X32MM | Bore Size N/A 32 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043999 | Description N/A QF100X35MM | Bore Size N/A 35 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043982 | Description N/A QF100S303X38MM | Bore Size N/A 38 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345042881 | Description N/A QF100X38MM | Bore Size N/A 38 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 10X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345042845 | Description N/A QF100S303X40MM | Bore Size N/A 40 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044000 | Description N/A QF100X40MM | Bore Size N/A 40 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345095992 | Description N/A QF100X42MM | Bore Size N/A 42 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043738 | Description N/A QF100X42MMU | Bore Size N/A 42 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 12X3.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345042882 | Description N/A QF100X45MM | Bore Size N/A 45 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043739 | Description N/A QF100X45MMU | Bore Size N/A 45 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043984 | Description N/A QF100S303X48MM | Bore Size N/A 48 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345042883 | Description N/A QF100X48MM | Bore Size N/A 48 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043740 | Description N/A QF100X48MMU | Bore Size N/A 48 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043985 | Description N/A QF100S303X50MM | Bore Size N/A 50 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345005172 | Description N/A QF100X50MM | Bore Size N/A 50 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043741 | Description N/A QF100X50MMU | Bore Size N/A 50 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 14X3.8 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044001 | Description N/A QF100X50MME | Bore Size N/A 50 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 16 x 4.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345044002 | Description N/A QF100X54MM | Bore Size N/A 54 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345005173 | Description N/A QF100X55MM | Bore Size N/A 55 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043742 | Description N/A QF100X55MMU | Bore Size N/A 55 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 16X4.3 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345042846 | Description N/A QF100S303X60MM | Bore Size N/A 60 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345005174 | Description N/A QF100X60MM | Bore Size N/A 60 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 88345043743 | Description N/A QF100X60MMU | Bore Size N/A 60 mm | Coupling Size N/A 100 | Keyway Size (mm) N/A 18X4.4 | Length thru Bore N/A 2.46 in62.5 mm | CAD N/A |
Add To Cart
Request Quote |