Part Number |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|
| QF100X63MM | N/A 63 mm | N/A 100 | N/A 18X4.4 | N/A 2.46 in62.5 mm | N/A |
| QF100S303X65MM | N/A 65 mm | N/A 100 | N/A 18X4.4 | N/A 2.46 in62.5 mm | N/A |
| QF100X65MM | N/A 65 mm | N/A 100 | N/A 18X4.4 | N/A 2.46 in62.5 mm | N/A |
| QF100X65MMU | N/A 65 mm | N/A 100 | N/A 18X4.4 | N/A 2.46 in62.5 mm | N/A |
| QF100S303X70MM | N/A 70 mm | N/A 100 | N/A 20X4.9 | N/A 2.46 in62.5 mm | N/A |
| QF100X70MM | N/A 70 mm | N/A 100 | N/A 20X4.9 | N/A 2.46 in62.5 mm | N/A |
| QF100X70MMU | N/A 70 mm | N/A 100 | N/A 20X4.9 | N/A 2.46 in62.5 mm | N/A |
| QF100X73MM | N/A 73 mm | N/A 100 | N/A 20X4.9 | N/A 2.46 in62.5 mm | N/A |
| QF100S303X75MM | N/A 75 mm | N/A 100 | N/A 20X4.9 | N/A 2.46 in62.5 mm | N/A |
| QF100X75MM | N/A 75 mm | N/A 100 | N/A 20X4.9 | N/A 2.46 in62.5 mm | N/A |
| QF100X75MMU | N/A 75 mm | N/A 100 | N/A 20X4.9 | N/A 2.46 in62.5 mm | N/A |
| QF175X35MM | N/A 35 mm | N/A 175 | N/A 10X3.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X39MM | N/A 39 mm | N/A 175 | N/A 12X3.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X40MM | N/A 40 mm | N/A 175 | N/A 12X3.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X42MM | N/A 42 mm | N/A 175 | N/A 12X3.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X42MMU | N/A 42 mm | N/A 175 | N/A 12X3.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X45MM | N/A 45 mm | N/A 175 | N/A 14X3.8 | N/A 2.67 in67.8 mm | N/A |
| QF175S303X50MM | N/A 50 mm | N/A 175 | N/A 14X3.8 | N/A 2.67 in67.8 mm | N/A |
| QF175X50MM | N/A 50 mm | N/A 175 | N/A 14X3.8 | N/A 2.67 in67.8 mm | N/A |
| QF175X50MMU | N/A 50 mm | N/A 175 | N/A 14X3.8 | N/A 2.67 in67.8 mm | N/A |
| QF175X52MM | N/A 52 mm | N/A 175 | N/A 16X4.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X55MM | N/A 55 mm | N/A 175 | N/A 16X4.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X55MMU | N/A 55 mm | N/A 175 | N/A 16X4.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X56MMU | N/A 56 mm | N/A 175 | N/A 16X4.3 | N/A 2.67 in67.8 mm | N/A |
| QF175X58MM | N/A 58 mm | N/A 175 | N/A 16X4.3 | N/A 2.67 in67.8 mm | N/A |