Part Number |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|
| QF250X55MM | N/A 55 mm | N/A 250 | N/A 16X4.3 | N/A 3.1 in78.7 mm | N/A |
| QF250S303X60MM | N/A 60 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X60MM | N/A 60 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| QF250S303X65MM | N/A 65 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X65MM | N/A 65 mm | N/A 250 | N/A 18X4.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X70MM | N/A 70 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| QF250X70MMU | N/A 70 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| QF250S303X75MM | N/A 75 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| QF250X75MM | N/A 75 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| QF250X75MMU | N/A 75 mm | N/A 250 | N/A 20X4.9 | N/A 3.1 in78.7 mm | N/A |
| QF250X76MM | N/A 76 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250S303X80MM | N/A 80 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X80MM | N/A 80 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X85MM | N/A 85 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X85MMU | N/A 85 mm | N/A 250 | N/A 22X5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X90MM | N/A 90 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X90MMU | N/A 90 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250S303X92MM | N/A 92 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250S303X95MM | N/A 95 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X95MM | N/A 95 mm | N/A 250 | N/A 25x5.4 | N/A 3.1 in78.7 mm | N/A |
| QF250S303X100MM | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X100MM | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A 3.1 in78.7 mm | N/A |
| QF250X100MMU | N/A 100 mm | N/A 250 | N/A 28x6.4 | N/A 3.1 in78.7 mm | N/A |
| QF500X50MM | N/A 50 mm | N/A 500 | N/A 14X3.8 | N/A 3.75 in95.3 mm | N/A |
| QF500X60MMU | N/A 60 mm | N/A 500 | N/A 18X4.4 | N/A 3.75 in95.3 mm | N/A |