Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF175S303X80MM N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X85MM N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X35MM N/A 35 mm N/A 175 N/A 10x3.3 N/A 2.67 in67.8 mm N/A
N/A QF175X42MMU N/A 42 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF175X52MM N/A 52 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X56MMU N/A 56 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X58MM N/A 58 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X65MME N/A 65 mm N/A 175 N/A 20 x 4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X65MMU N/A 65 mm N/A 175 N/A 18x4.4 N/A 2.67 in67.8 mm N/A
N/A QF175X75MME N/A 75 mm N/A 175 N/A 22 x 5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X80MMU N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF1890X100MM N/A 100 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X110MM N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X110MMU N/A 110 mm N/A 1890 N/A 28x6.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X125MM N/A 125 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X140MM N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MMU N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X165MM N/A 165 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X622MM N/A 622 mm N/A 1890 N/A N/A 5.74 in145.8 mm N/A
N/A QF250S303X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X60MM N/A 60 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X65MM N/A 65 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250S303X80MM N/A 80 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »