Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF250S303X92MM N/A 92 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X30MM N/A 30 mm N/A 250 N/A 8x3.3 N/A 3.1 in78.7 mm N/A
N/A QF250X50MM N/A 50 mm N/A 250 N/A 14x3.8 N/A 3.1 in78.7 mm N/A
N/A QF250X55MM N/A 55 mm N/A 250 N/A 16x4.3 N/A 3.1 in78.7 mm N/A
N/A QF250X60MM N/A 60 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250X65MM N/A 65 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250X70MM N/A 70 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X76MM N/A 76 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X90MMU N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF25S303X35MM N/A 35 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X12MM N/A 12 mm N/A 25 N/A 4x1.8 N/A 1.81 in46 mm N/A
N/A QF25X18MM N/A 18 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X27MM N/A 27 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X33MM N/A 33 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X37MM N/A 37 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X41MM N/A 41 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X43MM N/A 43 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X46MM N/A 46 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF3150X100MM N/A 100 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
N/A QF3150X110MMU N/A 110 mm N/A 3150 N/A 28x6.4 N/A 6.18 in157 mm N/A
N/A QF3150X130MM N/A 130 mm N/A 3150 N/A 32x7.4 N/A 6.18 in157 mm N/A
N/A QF3150X150MM N/A 150 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X160MM N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
251 - 275 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15