Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
276 - 300 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF3150X165MM N/A 165 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X170MM N/A 170 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X180MMU N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X190MMU N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X200MMU N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X70MM N/A 70 mm N/A 3150 N/A 20x4.9 N/A 6.18 in157 mm N/A
N/A QF500S303X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500S303X65MM N/A 65 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500S303X80MM N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X100MM N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X110MMU N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X60MMU N/A 60 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500X65MM N/A 65 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500X75MM N/A 75 mm N/A 500 N/A 20x4.9 N/A 3.75 in95.3 mm N/A
N/A QF500X89MM N/A 89 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X95MM N/A 95 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF50S303X40MM N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50S303X48MM N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50S303X50MM N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X22MM N/A 22 mm N/A 50 N/A 6x2.8 N/A 2.16 in54.9 mm N/A
N/A QF50X24MM N/A 24.00 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X25MM N/A 25.00 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X28MM N/A 28 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF10260X200MMU N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF500X80MMU N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
276 - 300 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15