Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
301 - 325 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF10260X160MM N/A 160 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
N/A QF50X52MM N/A 52 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF1890X155MM N/A 155 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF5S303X10MM N/A 10 mm N/A 5 N/A 3x1.4 N/A 1.08 in27.4 mm N/A
N/A QF175X85MMU N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF5S303X17MMU N/A 17 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X18MMU N/A 18 mm N/A 5 N/A 6x2.8 N/A 1.08 in27.4 mm N/A
N/A QF1000S303X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF5S303X17MM N/A 17 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF1000X85MMU N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF250X75MMU N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X85MMU N/A 85 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF15X38MME N/A 38 mm N/A 15 N/A 12 x 3.3 N/A 1.34 in34 mm N/A
N/A QF175X95MMU N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF1000X70MM N/A 70 mm N/A 1000 N/A 20x4.9 N/A 4.6 in116.8 mm N/A
N/A QF175X75MMU N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X39MM N/A 39 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF10260X120MM N/A 120 mm N/A 10260 N/A 32x7.4 N/A 7.22 in183.4 mm N/A
N/A QF1000X140MMU N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF25S303X20MM N/A 20.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF1000X135MMU N/A 135 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF175S303X80MMU N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X65MM N/A 65 mm N/A 175 N/A 18x4.4 N/A 2.67 in67.8 mm N/A
N/A QF175X80MM N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF500X110MM N/A 110 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
301 - 325 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15