Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
326 - 350 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF500X105MM N/A 105 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF25S303X45MM N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF250X85MM N/A 85 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF100X32MM N/A 32.00 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF500X108MM N/A 108 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF500X70MM N/A 70 mm N/A 500 N/A 20x4.9 N/A 3.75 in95.3 mm N/A
N/A QF25S303X48MM N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF15X38MMU N/A 38 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF25X38MMU N/A 38 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF100S303X75MM N/A 75 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF100X42MM N/A 42 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF175X45MM N/A 45 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF175X90MM N/A 90 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF1890X120MMU N/A 120 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF175X85MM N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF50X50MME N/A 50 mm N/A 50 N/A 16 x 4.3 N/A 2.16 in54.9 mm N/A
N/A QF175X50MM N/A 50 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF15S303X23MM N/A 23 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF1000X100MM N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X130MM N/A 130 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X170MM N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF100S303X70MM N/A 70 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF25S303X28MM N/A 28 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF1000X113.5MM N/A 113.5 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X118MM N/A 118 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
326 - 350 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15