Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
351 - 357 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF175X95MM N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X85MMU N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X95MMU N/A 95 mm N/A 175 N/A 25x5.4 N/A 2.67 in67.8 mm N/A
N/A QF100X63MM N/A 63 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF10260X210MMU N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF500X115MM N/A 115 mm N/A 500 N/A 32x7.4 N/A 3.75 in95.3 mm N/A
N/A QF5S303X22MME N/A 22 mm N/A 5 N/A 8 x 3.3 N/A 1.08 in27.4 mm N/A
351 - 357 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15