Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
51 - 75 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF5S303X14MM N/A 14 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X15MM N/A 15 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X16MM N/A 16 mm N/A 5 N/A 5x2.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X18MM N/A 18 mm N/A 5 N/A 6x2.8 N/A 1.08 in27.4 mm N/A
N/A QF5S303X20MM N/A 20.00 mm N/A 5 N/A 6x2.8 N/A 1.08 in27.4 mm N/A
N/A QF5S303X22MM N/A 22 mm N/A 5 N/A 6x2.8 N/A 1.08 in27.4 mm N/A
N/A QF5S303X24MM N/A 24.00 mm N/A 5 N/A 8x3.3 N/A 1.08 in27.4 mm N/A
N/A QF5S303X25MM N/A 25.00 mm N/A 5 N/A 8x3.3 N/A 1.08 in27.4 mm N/A
N/A QF25X35MM N/A 35 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X38MM N/A 38 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X42MM N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X45MM N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF50S303X19MM N/A 19.00 mm N/A 50 N/A 6x2.8 N/A 2.16 in54.9 mm N/A
N/A QF50X48MM N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF1000X80MMU N/A 80 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X115MMU N/A 115 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF250X80MM N/A 80 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF175X60MM N/A 60 mm N/A 175 N/A 18x4.4 N/A 2.67 in67.8 mm N/A
N/A QF5S303X19MM N/A 19.00 mm N/A 5 N/A 6x2.8 N/A 1.08 in27.4 mm N/A
N/A QF250X70MMU N/A 70 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF500X100MMU N/A 100 mm N/A 500 N/A 28x6.4 N/A 3.75 in95.3 mm N/A
N/A QF3150X168MM N/A 168 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X180MM N/A 180 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF500X80MM N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF50X60MMU N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
51 - 75 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »