Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
201 - 225 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF10260X170MMU N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X180MMU N/A 180 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X190MM N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X190MMU N/A 190 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X200MM N/A 200 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X210MM N/A 210 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X215MM N/A 215 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X220MM N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X220MMU N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X225MM N/A 225 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X230MM N/A 230 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X250MM N/A 250 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X254MM N/A 254 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X260MM N/A 260 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF15S303X16MM N/A 16 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X10MM N/A 10 mm N/A 15 N/A 3x1.4 N/A 1.34 in34 mm N/A
N/A QF15X14MM N/A 14 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X14MMU N/A 14 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X15MM N/A 15 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X16MM N/A 16 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X17MM N/A 17 mm N/A 15 N/A 5x2.3 N/A 1.34 in34 mm N/A
N/A QF15X18MM N/A 18 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF175S303X50MM N/A 50 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF175S303X65MM N/A 65 mm N/A 175 N/A 18x4.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X75MM N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
201 - 225 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »