Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF250S303X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X75MMU N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF175S303X75MM N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MM N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MMU N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MME N/A 75 mm N/A 175 N/A 22 x 5.4 N/A 2.67 in67.8 mm N/A
N/A QF250X76MM N/A 76 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X80MM N/A 80 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X80MM N/A 80 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF500S303X80MM N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X80MM N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X80MMU N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF175S303X80MM N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X80MM N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X80MMU N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X80MMU N/A 80 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF1000X80MM N/A 80 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X80MMU N/A 80 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X85MM N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X85MMU N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF175S303X85MM N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X85MM N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175S303X85MMU N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
N/A QF175X85MMU N/A 85 mm N/A 175 N/A 22x5.4 N/A 2.67 in67.8 mm N/A
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »