Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
301 - 325 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF1890X125MM N/A 125 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1000X125MM N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X125MMU N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MM N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MMU N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X130MM N/A 130 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF3150X130MM N/A 130 mm N/A 3150 N/A 32x7.4 N/A 6.18 in157 mm N/A
N/A QF1000X135MMU N/A 135 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X138MM N/A 138 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MM N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MMU N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1890X140MM N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF3150X140MM N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X140MMU N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF1890X145MMU N/A 145 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X150MM N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X150MMU N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF3150X150MM N/A 150 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF1890X155MM N/A 155 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MM N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MMU N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF3150X160MM N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X160MMU N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF10260X160MM N/A 160 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
301 - 325 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15