Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF25X19MMU N/A 19.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF50S303X19MM N/A 19.00 mm N/A 50 N/A 6x2.8 N/A 2.16 in54.9 mm N/A
N/A QF5S303X20MM N/A 20.00 mm N/A 5 N/A 6x2.8 N/A 1.08 in27.4 mm N/A
N/A QF15S303X20MM N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X20MM N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X20MMU N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF25S303X20MM N/A 20.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X20MM N/A 20.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X20MMU N/A 20.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF5S303X22MM N/A 22 mm N/A 5 N/A 6x2.8 N/A 1.08 in27.4 mm N/A
N/A QF5S303X22MME N/A 22 mm N/A 5 N/A 8 x 3.3 N/A 1.08 in27.4 mm N/A
N/A QF15S303X22MM N/A 22 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X22MM N/A 22 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X22MMU N/A 22 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF25X22MM N/A 22 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X22MMU N/A 22 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF50X22MM N/A 22 mm N/A 50 N/A 6x2.8 N/A 2.16 in54.9 mm N/A
N/A QF5S303X23MM N/A 23 mm N/A 5 N/A 8x3.3 N/A 1.08 in27.4 mm N/A
N/A QF15S303X23MM N/A 23 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF5S303X24MM N/A 24.00 mm N/A 5 N/A 8x3.3 N/A 1.08 in27.4 mm N/A
N/A QF15S303X24MM N/A 24.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X24MM N/A 24.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X24MMU N/A 24.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF25X24MM N/A 24.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X24MMU N/A 24.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »