Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF250X30MM N/A 30 mm N/A 250 N/A 8x3.3 N/A 3.1 in78.7 mm N/A
N/A QF1000X30MMU N/A 30 mm N/A 1000 N/A 8x3.3 N/A 4.6 in116.8 mm N/A
N/A QF50X30MM N/A 30 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X30MMU N/A 30 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF15S303X32MM N/A 32.00 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X32MM N/A 32.00 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X32MMU N/A 32.00 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF25S303X32MM N/A 32.00 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X32MM N/A 32.00 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X32MMU N/A 32.00 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF100X32MM N/A 32.00 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF50X32MM N/A 32.00 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X32MMU N/A 32.00 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF25X33MM N/A 33 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF15X34MM N/A 34 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X34MMU N/A 34 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF25X34MM N/A 34 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X34MMU N/A 34 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF50X34MM N/A 34 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X34MMU N/A 34 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF15S303X35MM N/A 35 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X35MM N/A 35 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X35MMU N/A 35 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF25S303X35MM N/A 35 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X35MM N/A 35 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »