Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF250X60MM N/A 60 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X65MM N/A 65 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250X65MM N/A 65 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250X70MM N/A 70 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X70MMU N/A 70 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250S303X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X75MMU N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X76MM N/A 76 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X80MM N/A 80 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X80MM N/A 80 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X85MM N/A 85 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X85MMU N/A 85 mm N/A 250 N/A 22x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X90MM N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X90MMU N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X92MM N/A 92 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250X95MM N/A 95 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF250S303X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF250X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF250X100MMU N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF500X50MM N/A 50 mm N/A 500 N/A 14x3.8 N/A 3.75 in95.3 mm N/A
N/A QF500X60MMU N/A 60 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500S303X65MM N/A 65 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500X65MM N/A 65 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
226 - 250 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »