Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF1000X105MMU N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X110MM N/A 110 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X113.5MM N/A 113.5 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X115MMU N/A 115 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X118MM N/A 118 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MM N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MMU N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X125MM N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X125MMU N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MM N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MMU N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X135MMU N/A 135 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X138MM N/A 138 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MM N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MMU N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF500X50MM N/A 50 mm N/A 500 N/A 14x3.8 N/A 3.75 in95.3 mm N/A
N/A QF500X60MMU N/A 60 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500S303X65MM N/A 65 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500X65MM N/A 65 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF500X70MM N/A 70 mm N/A 500 N/A 20x4.9 N/A 3.75 in95.3 mm N/A
N/A QF500X75MM N/A 75 mm N/A 500 N/A 20x4.9 N/A 3.75 in95.3 mm N/A
N/A QF500S303X80MM N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X80MM N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X80MMU N/A 80 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X85MM N/A 85 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »