Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
351 - 357 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF10260X220MMU N/A 220 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X225MM N/A 225 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X230MM N/A 230 mm N/A 10260 N/A 50x11.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X240MMU N/A 240 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X250MM N/A 250 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X254MM N/A 254 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X260MM N/A 260 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
351 - 357 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15