Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
101 - 125 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF25S303X42MM N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X42MM N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X42MMU N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X43MM N/A 43 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X45MM N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X45MM N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X45MMU N/A 45 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X46MM N/A 46 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25S303X48MM N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X48MM N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X48MMU N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X50MM N/A 50 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X50MMU N/A 50 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF50X40MM N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X40MMU N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X42MM N/A 42 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X42MMU N/A 42 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50S303X45MM N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X45MM N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X45MMU N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50S303X48MM N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X48MM N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X48MMU N/A 48 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50S303X50MM N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X50MM N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
101 - 125 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »