Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
126 - 150 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF50X50MMU N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X50MME N/A 50 mm N/A 50 N/A 16 x 4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X52MM N/A 52 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X55MM N/A 55 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X55MMU N/A 55 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF50S303X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF50X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF50X60MMU N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF50S303X19MM N/A 19.00 mm N/A 50 N/A 6x2.8 N/A 2.16 in54.9 mm N/A
N/A QF50X22MM N/A 22 mm N/A 50 N/A 6x2.8 N/A 2.16 in54.9 mm N/A
N/A QF50X24MM N/A 24.00 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X25MM N/A 25.00 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X28MM N/A 28 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X30MM N/A 30 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X30MMU N/A 30 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X32MM N/A 32.00 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X32MMU N/A 32.00 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X34MM N/A 34 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X34MMU N/A 34 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X35MM N/A 35 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X35MMU N/A 35 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X38MM N/A 38 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X38MMU N/A 38 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50S303X40MM N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF100X30MM N/A 30 mm N/A 100 N/A 8x3.3 N/A 2.46 in62.5 mm N/A
126 - 150 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »