Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
151 - 175 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF100X32MM N/A 32.00 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X35MM N/A 35 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100S303X38MM N/A 38 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X38MM N/A 38 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100S303X40MM N/A 40 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X40MM N/A 40 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X42MM N/A 42 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X42MMU N/A 42 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X45MM N/A 45 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X45MMU N/A 45 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100S303X48MM N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X48MM N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X48MMU N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100S303X50MM N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X50MM N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X50MMU N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X50MME N/A 50 mm N/A 100 N/A 16 x 4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X54MM N/A 54 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X55MM N/A 55 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X55MMU N/A 55 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100S303X60MM N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X60MM N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X60MMU N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X63MM N/A 63 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100S303X65MM N/A 65 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
151 - 175 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »