Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
326 - 350 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF15X24MMU N/A 24.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X25MM N/A 25.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X25MM N/A 25.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X25MMU N/A 25.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X27MM N/A 27 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X28MM N/A 28 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X28MM N/A 28 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X28MMU N/A 28 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X30MM N/A 30 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X30MM N/A 30 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X30MMU N/A 30 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF25X24MM N/A 24.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X24MMU N/A 24.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X25MM N/A 25.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X25MM N/A 25.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X25MMU N/A 25.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X27MM N/A 27 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X28MM N/A 28 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X28MM N/A 28 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X28MMU N/A 28 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X30MM N/A 30 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X30MM N/A 30 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X30MMU N/A 30 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF100X30MM N/A 30 mm N/A 100 N/A 8x3.3 N/A 2.46 in62.5 mm N/A
N/A QF1000X30MMU N/A 30 mm N/A 1000 N/A 8x3.3 N/A 4.6 in116.8 mm N/A
326 - 350 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15