Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
351 - 357 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF250X30MM N/A 30 mm N/A 250 N/A 8x3.3 N/A 3.1 in78.7 mm N/A
N/A QF50X24MM N/A 24.00 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X25MM N/A 25.00 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X28MM N/A 28 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X30MM N/A 30 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X30MMU N/A 30 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF1890X622MM N/A 622 mm N/A 1890 N/A N/A 5.74 in145.8 mm N/A
351 - 357 of 357 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15