Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF100S303X38MM N/A 38 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X38MM N/A 38 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF175X35MM N/A 35 mm N/A 175 N/A 10x3.3 N/A 2.67 in67.8 mm N/A
N/A QF50X32MM N/A 32.00 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X32MMU N/A 32.00 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X34MM N/A 34 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X34MMU N/A 34 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X35MM N/A 35 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X35MMU N/A 35 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X38MM N/A 38 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X38MMU N/A 38 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF15X38MME N/A 38 mm N/A 15 N/A 12 x 3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X40MM N/A 40 mm N/A 15 N/A 12x3.3 N/A 1.34 in34 mm N/A
N/A QF15X40MM N/A 40 mm N/A 15 N/A 12x3.3 N/A 1.34 in34 mm N/A
N/A QF15X40MMU N/A 40 mm N/A 15 N/A 12x3.3 N/A 1.34 in34 mm N/A
N/A QF100S303X40MM N/A 40 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X40MM N/A 40 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X42MM N/A 42 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X42MMU N/A 42 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF25S303X40MM N/A 40 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X40MM N/A 40 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X40MMU N/A 40 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X41MM N/A 41 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X42MM N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X42MM N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »