- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- QUICK FLEX® CouplingsQUICK FLEX® Couplings
- QUICK FLEX Standard Hubs with Keyway - Metric BoresQUICK FLEX Standard Hubs with Keyway - Metric Bores
- View Items
QUICK FLEX Standard Hubs with Keyway - Metric Bores
DOWNLOADS
Item Number |
Bore Size |
Coupling Size |
Keyway Size (mm) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|
| QF5S303X10MM | N/A 10 mm | N/A 5 | N/A 3x1.4 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X11MM | N/A 11 mm | N/A 5 | N/A 4x1.8 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X12MM | N/A 12 mm | N/A 5 | N/A 4x1.8 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X14MM | N/A 14 mm | N/A 5 | N/A 5X2.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X15MM | N/A 15 mm | N/A 5 | N/A 5X2.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X16MM | N/A 16 mm | N/A 5 | N/A 5X2.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X17MM | N/A 17 mm | N/A 5 | N/A 5X2.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X17MMU | N/A 17 mm | N/A 5 | N/A 5X2.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X18MM | N/A 18 mm | N/A 5 | N/A 6X2.8 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X18MMU | N/A 18 mm | N/A 5 | N/A 6X2.8 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X19MM | N/A 19 mm | N/A 5 | N/A 6X2.8 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X20MM | N/A 20 mm | N/A 5 | N/A 6X2.8 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X22MM | N/A 22 mm | N/A 5 | N/A 6X2.8 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X22MME | N/A 22 mm | N/A 5 | N/A 8 X 3.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X23MM | N/A 23 mm | N/A 5 | N/A 8X3.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X24MM | N/A 24 mm | N/A 5 | N/A 8X3.3 | N/A 1.08 in27.4 mm | N/A |
| QF5S303X25MM | N/A 25 mm | N/A 5 | N/A 8X3.3 | N/A 1.08 in27.4 mm | N/A |
| QF15X10MM | N/A 10 mm | N/A 15 | N/A 3x1.4 | N/A 1.34 in34 mm | N/A |
| QF15X14MM | N/A 14 mm | N/A 15 | N/A 5X2.3 | N/A 1.34 in34 mm | N/A |
| QF15X14MMU | N/A 14 mm | N/A 15 | N/A 5X2.3 | N/A 1.34 in34 mm | N/A |
| QF15X15MM | N/A 15 mm | N/A 15 | N/A 5X2.3 | N/A 1.34 in34 mm | N/A |
| QF15S303X16MM | N/A 16 mm | N/A 15 | N/A 5X2.3 | N/A 1.34 in34 mm | N/A |
| QF15X16MM | N/A 16 mm | N/A 15 | N/A 5X2.3 | N/A 1.34 in34 mm | N/A |
| QF15X17MM | N/A 17 mm | N/A 15 | N/A 5X2.3 | N/A 1.34 in34 mm | N/A |
| QF15X18MM | N/A 18 mm | N/A 15 | N/A 6X2.8 | N/A 1.34 in34 mm | N/A |