Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
1 - 25 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF100X50MM N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X55MM N/A 55 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X60MM N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X65MM N/A 65 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X70MM N/A 70 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF100X75MM N/A 75 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF15X19MM N/A 19.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X24MM N/A 24.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X25MM N/A 25.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X28MM N/A 28 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X30MM N/A 30 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X32MM N/A 32.00 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X38MM N/A 38 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X40MM N/A 40 mm N/A 15 N/A 12x3.3 N/A 1.34 in34 mm N/A
N/A QF25X19MM N/A 19.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X24MM N/A 24.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X25MM N/A 25.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X28MM N/A 28 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X30MM N/A 30 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X32MM N/A 32.00 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25X40MM N/A 40 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X48MM N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X50MM N/A 50 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF25X34MM N/A 34 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF15X20MM N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
1 - 25 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »