Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF15X22MM N/A 22 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X35MM N/A 35 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF50X30MM N/A 30 mm N/A 50 N/A 8x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X32MM N/A 32.00 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X35MM N/A 35 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X38MM N/A 38 mm N/A 50 N/A 10x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X40MM N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X42MM N/A 42 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF50X45MM N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X50MM N/A 50 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50X55MM N/A 55 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF15S303X19MM N/A 19.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X20MM N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X22MM N/A 22 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15S303X24MM N/A 24.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X25MM N/A 25.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X28MM N/A 28 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X30MM N/A 30 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X32MM N/A 32.00 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X35MM N/A 35 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X38MM N/A 38 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15S303X40MM N/A 40 mm N/A 15 N/A 12x3.3 N/A 1.34 in34 mm N/A
N/A QF5S303X11MM N/A 11 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
N/A QF5S303X12MM N/A 12 mm N/A 5 N/A 4x1.8 N/A 1.08 in27.4 mm N/A
26 - 50 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »