Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF5S303X23MM N/A 23 mm N/A 5 N/A 8x3.3 N/A 1.08 in27.4 mm N/A
N/A QF1000X100MMU N/A 100 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X105MM N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MM N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MM N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X140MM N/A 140 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X90MM N/A 90 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF100S303X40MM N/A 40 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100S303X60MM N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X38MM N/A 38 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X45MM N/A 45 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X48MM N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100X70MMU N/A 70 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF100X75MMU N/A 75 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF15X27MM N/A 27 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF175X40MM N/A 40 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF175X42MM N/A 42 mm N/A 175 N/A 12x3.3 N/A 2.67 in67.8 mm N/A
N/A QF175X50MMU N/A 50 mm N/A 175 N/A 14x3.8 N/A 2.67 in67.8 mm N/A
N/A QF175X55MM N/A 55 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X55MMU N/A 55 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X70MM N/A 70 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X70MMU N/A 70 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF175X75MM N/A 75 mm N/A 175 N/A 20x4.9 N/A 2.67 in67.8 mm N/A
N/A QF1890X115MM N/A 115 mm N/A 1890 N/A 32x7.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X140MMU N/A 140 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
76 - 100 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »