Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
101 - 125 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF1890X150MM N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X150MMU N/A 150 mm N/A 1890 N/A 36x8.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X160MM N/A 160 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF1890X170MMU N/A 170 mm N/A 1890 N/A 40x9.4 N/A 5.74 in145.8 mm N/A
N/A QF250X100MM N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF250X100MMU N/A 100 mm N/A 250 N/A 28x6.4 N/A 3.1 in78.7 mm N/A
N/A QF250X75MM N/A 75 mm N/A 250 N/A 20x4.9 N/A 3.1 in78.7 mm N/A
N/A QF250X90MM N/A 90 mm N/A 250 N/A 25x5.4 N/A 3.1 in78.7 mm N/A
N/A QF25S303X25MM N/A 25.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X30MM N/A 30 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X32MM N/A 32.00 mm N/A 25 N/A 10x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X40MM N/A 40 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25S303X42MM N/A 42 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF25X20MM N/A 20.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X48MMU N/A 48 mm N/A 25 N/A 14x3.8 N/A 1.81 in46 mm N/A
N/A QF3150X140MM N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X140MMU N/A 140 mm N/A 3150 N/A 36x8.4 N/A 6.18 in157 mm N/A
N/A QF3150X160MMU N/A 160 mm N/A 3150 N/A 40x9.4 N/A 6.18 in157 mm N/A
N/A QF3150X190MM N/A 190 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF3150X200MM N/A 200 mm N/A 3150 N/A 45x10.4 N/A 6.18 in157 mm N/A
N/A QF500X50MM N/A 50 mm N/A 500 N/A 14x3.8 N/A 3.75 in95.3 mm N/A
N/A QF500X85MM N/A 85 mm N/A 500 N/A 22x5.4 N/A 3.75 in95.3 mm N/A
N/A QF500X90MM N/A 90 mm N/A 500 N/A 25x5.4 N/A 3.75 in95.3 mm N/A
N/A QF50S303X45MM N/A 45 mm N/A 50 N/A 14x3.8 N/A 2.16 in54.9 mm N/A
N/A QF50S303X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
101 - 125 of 357 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »