Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
126 - 150 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF50X40MMU N/A 40 mm N/A 50 N/A 12x3.3 N/A 2.16 in54.9 mm N/A
N/A QF15X35MMU N/A 35 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF10260X205MM N/A 205 mm N/A 10260 N/A 45x10.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X240MMU N/A 240 mm N/A 10260 N/A 56x12.4 N/A 7.22 in183.4 mm N/A
N/A QF1000X125MMU N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X120MMU N/A 120 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X125MM N/A 125 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF25X40MMU N/A 40 mm N/A 25 N/A 12x3.3 N/A 1.81 in46 mm N/A
N/A QF15X19MMU N/A 19.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X20MMU N/A 20.00 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X22MMU N/A 22 mm N/A 15 N/A 6x2.8 N/A 1.34 in34 mm N/A
N/A QF15X24MMU N/A 24.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X25MMU N/A 25.00 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X28MMU N/A 28 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X30MMU N/A 30 mm N/A 15 N/A 8x3.3 N/A 1.34 in34 mm N/A
N/A QF15X32MMU N/A 32.00 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X34MM N/A 34 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X34MMU N/A 34 mm N/A 15 N/A 10x3.3 N/A 1.34 in34 mm N/A
N/A QF15X40MMU N/A 40 mm N/A 15 N/A 12x3.3 N/A 1.34 in34 mm N/A
N/A QF25X19MMU N/A 19.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X20MMU N/A 20.00 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X22MM N/A 22 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X22MMU N/A 22 mm N/A 25 N/A 6x2.8 N/A 1.81 in46 mm N/A
N/A QF25X24MMU N/A 24.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
N/A QF25X25MMU N/A 25.00 mm N/A 25 N/A 8x3.3 N/A 1.81 in46 mm N/A
126 - 150 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »