Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
176 - 200 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF100X65MMU N/A 65 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF1000X105MMU N/A 105 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X110MM N/A 110 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X130MMU N/A 130 mm N/A 1000 N/A 32x7.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X138MM N/A 138 mm N/A 1000 N/A 36x8.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X30MMU N/A 30 mm N/A 1000 N/A 8x3.3 N/A 4.6 in116.8 mm N/A
N/A QF1000X60MM N/A 60 mm N/A 1000 N/A 18x4.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X75MM N/A 75 mm N/A 1000 N/A 20x4.9 N/A 4.6 in116.8 mm N/A
N/A QF1000X80MM N/A 80 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X85MM N/A 85 mm N/A 1000 N/A 22x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X95MM N/A 95 mm N/A 1000 N/A 25x5.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X98MMU N/A 98 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF1000X99MM N/A 99 mm N/A 1000 N/A 28x6.4 N/A 4.6 in116.8 mm N/A
N/A QF100S303X38MM N/A 38 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100S303X48MM N/A 48 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100S303X50MM N/A 50 mm N/A 100 N/A 14x3.8 N/A 2.46 in62.5 mm N/A
N/A QF100S303X65MM N/A 65 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X30MM N/A 30 mm N/A 100 N/A 8x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X35MM N/A 35 mm N/A 100 N/A 10x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X40MM N/A 40 mm N/A 100 N/A 12x3.3 N/A 2.46 in62.5 mm N/A
N/A QF100X50MME N/A 50 mm N/A 100 N/A 16 x 4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X54MM N/A 54 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X73MM N/A 73 mm N/A 100 N/A 20x4.9 N/A 2.46 in62.5 mm N/A
N/A QF10260X100MM N/A 100 mm N/A 10260 N/A 28x6.4 N/A 7.22 in183.4 mm N/A
N/A QF10260X170MM N/A 170 mm N/A 10260 N/A 40x9.4 N/A 7.22 in183.4 mm N/A
176 - 200 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »