Batch CAD Cart (0)
  • Cart is empty
QUICK FLEX couplings consist of two hubs, one insert, and a cover.
176 - 200 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (mm)

Length thru Bore

CAD

Sort by
N/A QF50X52MM N/A 52 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF100X54MM N/A 54 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X55MM N/A 55 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF100X55MMU N/A 55 mm N/A 100 N/A 16x4.3 N/A 2.46 in62.5 mm N/A
N/A QF50X55MM N/A 55 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF50X55MMU N/A 55 mm N/A 50 N/A 16x4.3 N/A 2.16 in54.9 mm N/A
N/A QF175X55MM N/A 55 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X55MMU N/A 55 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF250X55MM N/A 55 mm N/A 250 N/A 16x4.3 N/A 3.1 in78.7 mm N/A
N/A QF175X56MMU N/A 56 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X58MM N/A 58 mm N/A 175 N/A 16x4.3 N/A 2.67 in67.8 mm N/A
N/A QF175X60MM N/A 60 mm N/A 175 N/A 18x4.4 N/A 2.67 in67.8 mm N/A
N/A QF250S303X60MM N/A 60 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF250X60MM N/A 60 mm N/A 250 N/A 18x4.4 N/A 3.1 in78.7 mm N/A
N/A QF500X60MMU N/A 60 mm N/A 500 N/A 18x4.4 N/A 3.75 in95.3 mm N/A
N/A QF1000X60MM N/A 60 mm N/A 1000 N/A 18x4.4 N/A 4.6 in116.8 mm N/A
N/A QF50S303X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF50X60MM N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF50X60MMU N/A 60 mm N/A 50 N/A 18x4.4 N/A 2.16 in54.9 mm N/A
N/A QF100S303X60MM N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X60MM N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X60MMU N/A 60 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X63MM N/A 63 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100S303X65MM N/A 65 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
N/A QF100X65MM N/A 65 mm N/A 100 N/A 18x4.4 N/A 2.46 in62.5 mm N/A
176 - 200 of 357 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »